??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS U-112-M4/CAA
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS U-112-M4/CAA
VERF
Availability
Available
BC
Order code
BIS018F
TC
Product identifier
BIS U-112-M4/CAA
PX
Product view
55793_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.030 Kg
TRAFFIC
Customs number
85439000
DESCRIPT
Description
Product Group = UHF (860...960 MHz), Working frequency = 860…960 MHz, Dimension = 29.3 x 19.2 x 66.2 mm, Memory type = EEPROM, User data, read/write = 0 Bit, EPC memory, read/write = 96 Bit, TID memory, read-only = 48 Bit, Antenna type = Dipole, Installation = metal-free (clear zone), Storage temperature = -40...85 °C, Ambient temperature = -40...85 °C, Housing material = PVDF, IP rating = IP68, IP69K, Approval/Conformity = CE, WEEE, Ecolab
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.